??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC W313-W413-3E-300-TW0334-020
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC W313-W413-3E-300-TW0334-020
VERF
Availability
Available
BC
Order code
BCC0HWU
TC
Artikelbezeichnung
BCC W313-W413-3E-300-TW0334-020
PX
Product view
49968_02
ICON
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M8x1-Female, straight, 3-pin, A-coded, Connection 2 = M12x1-Male, straight, 3-pin, A-coded, Cable = FEP welding spark resistant black, 2 m, Number of conductors = 3, Cable temperature, fixed routing = -100...200 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP65/IP65, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.